IESNA:LM-63-2002
[TEST]P1056077
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S795D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1416
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
875.6 867.5 863.4 856.1 847.1 835.7 821 803.9 785.9 764.7
742.7 719.9 694.6 667.7 640 611.5 581.3 550.3 520.2 488.4
456.6 424 391.3 358.7 326.1 292.7 259.3 225.8 190 159
125.6 97 67.7 41.6 18.8 3.3 0
875.6 878.1 873.2 863.4 849.5 832.4 812 788.4 763.1 736.2
706 675.1 641.6 607.4 572.3 536.5 499.8 462.3 424.8 387.3
349.8 312.3 274.8 237.3 200.6 163.9 130.4 99.5 70.9 48.1
34.2 22 12.2 6.5 3.3 1.6 0
875.6 870.7 860.1 843.8 822.6 797.4 768 735.4 699.5 661.2
620.4 578 534 490 446 401.9 357.9 315.5 274.8 234.8
196.5 161.4 129.6 100.3 78.3 64.4 51.4 39.1 29.4 21.2
15.5 11.4 8.2 5.7 3.3 1.6 0
875.6 871.6 856.1 835.7 808.8 777 741.1 700.3 654.7 606.6
557.7 507.9 458.2 409.3 361.2 315.5 272.3 231.5 193.2 157.4
126.4 103.5 86.4 73.4 59.5 47.3 36.7 28.5 22 17.1
13 10.6 7.3 4.9 3.3 1.6 0
875.6 873.2 860.1 837.3 807.1 772.1 732.1 687.3 638.4 587.8
534.8 485.1 430.5 383.2 335.1 289.4 247 207.9 170.4 137.8
113.3 94.6 80.7 66.9 53.8 42.4 33.4 26.1 21.2 16.3
12.2 9.8 7.3 4.9 3.3 1.6 0
